??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BHS G409N-NSD10-EP02
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BHS G409N-NSD10-EP02
VERF
Availability
no more available
BC
Order code
BHS006Y
TC
Artikelbezeichnung
BHS G409N-NSD10-EP02
PX
Product view
43480_04
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Hochdruckfest
BFORM
Style
M5x0.5
W
Gewicht
0.016 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 5 x 32 mm, Style Housing = M5x0.5, Installation = for flush mounting, Range = 1 mm, Switching output = NPN normally open (NO), Switching frequency = 3000 Hz, Housing material = Stainless steel, Material sensing surface = Ceramic, Connection = Cable, 2.00 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...80 °C, Pressure rating max. = 500 bar, IP rating = IP68, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.